??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BFF TX015-HA004-D00A2C-S4
HELP_VARIABLE
Company
Balluff
Description
Flow Sensors
Bill of material
BALLUFF BFF TX015-HA004-D00A2C-S4
VERF
Availability
Available
BC
Order code
BFF0009
TC
Product identifier
BFF TX015-HA004-D00A2C-S4
PX
Product view
56496_00
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.555 Kg
TRAFFIC
Customs number
90261021
DESCRIPT
Description
Working range = 1...20 l/min aqueous media, Operating voltage Ub = 22...26 VDC, Switching output = 2x PNP normally open/normally closed (NO/NC), Connection = Connector, M12x1-Male, 4-pin, Inside diameter = 15 mm, Process connection = G 1/2" outer, Process connection material = 1.4571 stainless steel, Gasket, material = AFM 34, Housing material = PBT, Media temperature = -10...80 °C, Pressure rating max. = 20 bar, Ambient temperature = 0...60 °C, IP rating = IP54, Approval/Conformity = CE, UKCA, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.